How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AG: | 6.88 |
| D: | 2.94 | AK: | 4.5 |
| I: | 3.69 in | BD: | 6.5 |
| B: | 7.12 | C: | 8 in |
| AJ: | 5.88 | Center Distance (in): | 2.62 in |
| T: | 1.9375 | F: | 3.38 |
| BE: | 0.38 in | J: | 6.38 in |
| BF: | 0.41 | LQ: | 5.69 in |
Technical Specifications
| Model Code: | 262Q | Shaft Seal Material: | Nitrile |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 50:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 1.1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3336 |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Center Distance (in): | 2.62 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Series Code: | Raider |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 1438 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |

