How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.438 in | BD: | 6.5 |
| J: | 4.875 in | LQ: | 5.16 in |
| AK: | 4.503 | BE1: | 0.19 in |
| T: | 1.438 | F: | 2.688 |
| I: | 3.66 in | Center Distance (in): | 2.626 in |
| AJ: | 5.875 | G: | 1.344 |
| BF: | 0.41 | B: | 7.32 |
| D: | 2.938 | AG: | 5.93 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.875 |
| Series Code: | HUBCITY | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Type: | Worm Speed Reducer | Model Code: | 262 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.12 |
| Output Key: | 3/8 X 3.00 | Assembly: | 262 |
| Center Distance (in): | 2.626 | Ratio: | 30:1 |
| Bore Code: | 23 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1633 in/lbs |

