How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.32 | BD: | 6.5 |
| LQ: | 5.16 in | T: | 1.438 |
| BF: | 0.41 | Center Distance (in): | 2.626 in |
| I: | 3.66 in | AK: | 4.503 |
| G: | 1.344 | BE1: | 0.19 in |
| J: | 4.875 in | AG: | 5.93 |
| AJ: | 5.875 | F: | 2.688 |
| C: | 7.438 in | D: | 2.938 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 1.34 |
| Model Code: | 262 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Center Distance (in): | 2.626 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | HUBCITY | Reducer: | Worm - Right Angle |
| Assembly: | 262 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1635 in/lbs |

