How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| F: | 2.13 | A: | 2.88 |
| TAP Depth: | 0.69 in | L: | 6.07 in |
| K: | 2 in | G: | 1.06 |
| B: | 5.75 | C: | 7.38 in |
| N: | 5.25 | D: | 2.94 |
| I: | 4.34 in | O: | 3.28 in |
| U: | 0.75 in | J: | 4 in |
Technical Specifications
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Series: | OE Series | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Assembly: | U-1 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

