How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | G: | 1.06 |
| TAP Depth: | 0.69 in | M: | 2.38 |
| O: | 3.28 in | N: | 5.25 |
| B: | 5.75 | J: | 4 in |
| F: | 2.13 | L: | 6.07 in |
| K: | 2 in | A: | 2.88 |
| H-Tap size: | 3/8 - 16 in | U: | 0.75 in |
| D: | 2.94 | T: | 1.125 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
Technical Specifications
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Assembly: | U-1 | Product Line: | OE Series |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

