How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| C: | 7.38 in | J: | 4 in |
| N: | 5.25 | B: | 5.75 |
| L: | 6.07 in | M: | 2.38 |
| K: | 2 in | O: | 3.28 in |
| G: | 1.06 | Center Distance (in): | 2.625 in |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| A: | 2.88 | F: | 2.13 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | U-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 1.125 in |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

