How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | A: | 2.88 |
| D: | 2.94 | I: | 4.34 in |
| K: | 2 in | B: | 5.75 |
| J: | 4 in | O: | 3.28 in |
| M: | 2.38 | TAP Depth: | 0.69 in |
| U: | 0.75 in | C: | 7.38 in |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| N: | 5.25 | G: | 1.06 |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Series: | OE Series |
| Output RPM: | 21.9 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Assembly: | U-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.577 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

