How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | A: | 2.88 |
| N: | 5.25 | K: | 2 in |
| B: | 5.75 | TAP Depth: | 0.69 in |
| G: | 1.06 | F: | 2.13 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| T: | 1.125 | O*: | 3.07 in |
| M: | 2.38 | O: | 3.28 in |
| D: | 2.94 | J: | 4 in |
| L: | 6.07 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Diameter (in): | 1.125 in | Assembly: | U-2 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.9 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 1287 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

