How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | TAP Depth: | 0.69 in |
| F: | 2.13 | T: | 1.125 |
| N: | 5.25 | J: | 4 in |
| G: | 1.06 | L: | 6.07 in |
| D: | 2.94 | K: | 2 in |
| M: | 2.38 | C: | 7.38 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| B: | 5.75 | A: | 2.88 |
| O*: | 3.07 in | I: | 4.34 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 To 250:1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Assembly: | U-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

