How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.125 |
| O*: | 3.07 in | C: | 7.38 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| M: | 2.38 | B: | 5.75 |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | K: | 2 in |
| L: | 6.07 in | N: | 5.25 |
| F: | 2.13 | U: | 0.75 in |
| A: | 2.88 | Center Distance (in): | 2.625 in |
| O: | 3.28 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Ratio Range: | 15:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Assembly: | U-2 | Input Style: | Solid Shaft |
| Output RPM: | 117 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.92 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

