How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.07 in | L: | 6.07 in |
| G: | 1.06 | J: | 4 in |
| Center Distance (in): | 2.625 in | C: | 7.38 in |
| A: | 2.88 | T: | 1.125 |
| F: | 2.13 | B: | 5.75 |
| O: | 3.28 in | D: | 2.94 |
| TAP Depth: | 0.69 in | N: | 5.25 |
| M: | 2.38 | K: | 2 in |
| I: | 4.34 in | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Assembly: | U-2 |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.92 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Series: | OE Series | Output RPM: | 117 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.75 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

