How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | L: | 6.07 in |
| J: | 4 in | C: | 7.38 in |
| N: | 5.25 | G: | 1.06 |
| Center Distance (in): | 2.625 in | B: | 5.75 |
| U: | 0.75 in | T: | 1.125 |
| I: | 4.34 in | F: | 2.13 |
| M: | 2.38 | TAP Depth: | 0.69 in |
| O*: | 3.07 in | K: | 2 in |
| O: | 3.28 in | D: | 2.94 |
| A: | 2.88 |
Technical Specifications
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.92 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series |
| Input Diameter (in): | 0.75 in | Assembly: | U-2 |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

