How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | TAP Depth: | 0.69 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| C: | 7.38 in | I: | 4.34 in |
| M: | 2.38 | K: | 2 in |
| L: | 6.07 in | F: | 2.13 |
| B: | 5.75 | O*: | 3.07 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| O: | 3.28 in | N: | 5.25 |
| D: | 2.94 | U: | 0.75 in |
| G: | 1.06 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.65 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Output RPM: | 58.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Assembly: | U-2 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

