How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | D: | 2.94 |
| H-Tap size: | 3/8 - 16 in | O*: | 3.07 in |
| C: | 7.38 in | F: | 2.13 |
| M: | 2.38 | O: | 3.28 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| B: | 5.75 | U: | 0.75 in |
| TAP Depth: | 0.69 in | T: | 1.125 |
| L: | 6.07 in | J: | 4 in |
| N: | 5.25 | K: | 2 in |
| G: | 1.06 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 4.8 |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Assembly: | U-2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Series: | OE Series |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 5:1 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

