How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | O: | 3.28 in |
| K: | 2 in | O*: | 3.07 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| N: | 5.25 | TAP Depth: | 0.69 in |
| T: | 1.125 | M: | 2.38 |
| J: | 4 in | C: | 7.38 in |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | L: | 6.07 in |
| I: | 4.34 in | A: | 2.88 |
| U: | 0.75 in |
Technical Specifications
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | U-2 | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 0.883 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

