How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.06 |
| M: | 2.38 | J: | 4 in |
| O*: | 3.07 in | I: | 4.34 in |
| C: | 7.38 in | B: | 5.75 |
| TAP Depth: | 0.69 in | K: | 2 in |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 in |
| D: | 2.94 | T: | 1.125 |
| A: | 2.88 | F: | 2.13 |
| Center Distance (in): | 2.625 in | N: | 5.25 |
| O: | 3.28 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | U-2 | Input Style: | Solid Shaft |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

