How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | O*: | 3.07 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| O: | 3.28 in | N: | 5.25 |
| T: | 1.125 | I: | 4.34 in |
| D: | 2.94 | C: | 7.38 in |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| B: | 5.75 | L: | 6.07 in |
| U: | 0.75 in | F: | 2.13 |
| Center Distance (in): | 2.625 in | J: | 4 in |
| K: | 2 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Ratio: | 7.5:1 |
| Assembly: | U-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.81 | Input Style: | Solid Shaft |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

