How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | L: | 6.07 in |
| A: | 2.88 | TAP Depth: | 0.69 in |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | U: | 0.75 in |
| O*: | 3.07 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | C: | 7.38 in |
| M: | 2.38 | J: | 4 in |
| B: | 5.75 | G: | 1.06 |
| N: | 5.25 | T: | 1.125 |
| K: | 2 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Output RPM: | 233 | Input Style: | Solid Shaft |
| Assembly: | U-2 | Series: | OE Series |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

