How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | A: | 2.88 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| U: | 0.75 in | D: | 2.94 |
| O: | 3.28 in | K: | 2 in |
| F: | 2.13 | TAP Depth: | 0.69 in |
| J: | 4 in | L: | 6.07 in |
| M: | 2.38 | G: | 1.06 |
| C: | 7.38 in | B: | 5.75 |
Technical Specifications
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.9 | Series Code: | OE |
| Output RPM: | 175 | Gear Type: | Worm |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | U-3 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1287 in/lbs |

