How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | A: | 2.88 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | F: | 2.13 |
| C: | 7.38 in | K: | 2 in |
| B: | 5.75 | O: | 3.28 in |
| I: | 4.34 in | M: | 2.38 |
| J: | 4 in | U: | 0.75 in |
| G: | 1.06 | N: | 5.25 |
| TAP Depth: | 0.69 in | D: | 2.94 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.9 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Series: | OE Series | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 3 |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | U-3 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

