How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | A: | 2.88 |
| N: | 5.25 | I: | 4.34 in |
| M: | 2.38 | Center Distance (in): | 2.625 in |
| H-Tap size: | 3/8 - 16 in | U: | 0.75 in |
| D: | 2.94 | B: | 5.75 |
| L: | 6.07 in | C: | 7.38 in |
| F: | 2.13 | T: | 1.125 |
| TAP Depth: | 0.69 in | J: | 4 in |
| K: | 2 in | G: | 1.06 |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Assembly: | U-3 |
| Center Distance (in): | 2.625 | Ratio: | 100:1 |
| Series: | OE Series | Ratio Range: | 100:1 To 250:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

