How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | U: | 0.75 in |
| T: | 1.125 | TAP Depth: | 0.69 in |
| C: | 7.38 in | B: | 5.75 |
| F: | 2.13 | I: | 4.34 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| D: | 2.94 | M: | 2.38 |
| J: | 4 in | N: | 5.25 |
| Center Distance (in): | 2.625 in | A: | 2.88 |
| L: | 6.07 in | K: | 2 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.625 |
| Ratio: | 15:1 | Output Shaft Direction: | 3 |
| Assembly: | U-3 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.92 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Line: | OE Series | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

