How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | A: | 2.88 |
| L: | 6.07 in | G: | 1.06 |
| B: | 5.75 | J: | 4 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| TAP Depth: | 0.69 in | T: | 1.125 |
| F: | 2.13 | C: | 7.38 in |
| D: | 2.94 | K: | 2 in |
| U: | 0.75 in | N: | 5.25 |
| M: | 2.38 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | U-3 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Input Style: | Solid Shaft |
| Series: | OE Series | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 20:1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 2.37 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

