How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | G: | 1.06 |
| B: | 5.75 | O: | 3.28 in |
| M: | 2.38 | L: | 6.07 in |
| C: | 7.38 in | D: | 2.94 |
| TAP Depth: | 0.69 in | A: | 2.88 |
| N: | 5.25 | F: | 2.13 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| I: | 4.34 in | T: | 1.125 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.95 | Center Distance (in): | 2.625 |
| Input Style: | Solid Shaft | Assembly: | U-3 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Series: | OE Series |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

