How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| A: | 2.88 | I: | 4.34 in |
| U: | 0.75 in | D: | 2.94 |
| B: | 5.75 | G: | 1.06 |
| T: | 1.125 | C: | 7.38 in |
| N: | 5.25 | O: | 3.28 in |
| Center Distance (in): | 2.625 in | J: | 4 in |
| F: | 2.13 | M: | 2.38 |
| L: | 6.07 in | TAP Depth: | 0.69 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Assembly: | U-3 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 2.625 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.65 |
| Gear Type: | Worm | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Series: | OE Series | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

