How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | TAP Depth: | 0.69 in |
| U: | 0.75 in | T: | 1.125 |
| L: | 6.07 in | K: | 2 in |
| C: | 7.38 in | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| J: | 4 in | N: | 5.25 |
| F: | 2.13 | I: | 4.34 in |
| B: | 5.75 | M: | 2.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.65 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Series: | OE Series |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | U-3 |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

