How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | TAP Depth: | 0.69 in |
| O: | 3.28 in | M: | 2.38 |
| K: | 2 in | N: | 5.25 |
| H-Tap size: | 3/8 - 16 in | D: | 2.94 |
| J: | 4 in | C: | 7.38 in |
| I: | 4.34 in | U: | 0.75 in |
| L: | 6.07 in | F: | 2.13 |
| B: | 5.75 | G: | 1.06 |
| A: | 2.88 | T: | 1.125 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | U-3 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

