How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | L: | 6.07 in |
| G: | 1.06 | J: | 4 in |
| U: | 0.75 in | O: | 3.28 in |
| F: | 2.13 | C: | 7.38 in |
| TAP Depth: | 0.69 in | M: | 2.38 |
| K: | 2 in | I: | 4.34 in |
| T: | 1.125 | B: | 5.75 |
| A: | 2.88 | D: | 2.94 |
| N: | 5.25 | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 4.8 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Assembly: | U-3 | Output Diameter (in): | 1.125 in |
| Output RPM: | 339 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

