How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.06 |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | TAP Depth: | 0.69 in |
| J: | 4 in | F: | 2.13 |
| C: | 7.38 in | M: | 2.38 |
| I: | 4.34 in | A: | 2.88 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| L: | 6.07 in | U: | 0.75 in |
| N: | 5.25 | B: | 5.75 |
Technical Specifications
| Assembly: | U-3 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Ratio: | 60:1 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

