How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | F: | 2.13 |
| C: | 7.38 in | A: | 2.88 |
| O: | 3.28 in | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | U: | 0.75 in |
| K: | 2 in | J: | 4 in |
| TAP Depth: | 0.69 in | N: | 5.25 |
| L: | 6.07 in | I: | 4.34 in |
| B: | 5.75 | M: | 2.38 |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.125 in |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Assembly: | U-3 |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.577 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

