How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| M: | 2.38 | I: | 4.34 in |
| K: | 2 in | Center Distance (in): | 2.625 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| T: | 1.125 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | O: | 3.28 in |
| L: | 6.07 in | F: | 2.13 |
| B: | 5.75 | N: | 5.25 |
| C: | 7.38 in | A: | 2.88 |
Technical Specifications
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.577 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | U-3 | Series: | OE Series |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 2.625 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

