How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | O: | 3.28 in |
| G: | 1.06 | N: | 5.25 |
| J: | 4 in | C: | 7.38 in |
| D: | 2.94 | F: | 2.13 |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| LQ: | 5.19 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| B: | 5.75 | K: | 2 in |
| T: | 1.125 | BD: | 5.88 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Product Line: | OE Series | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Assembly: | UF-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.9 |
| Motor Frame Size: | 140 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

