How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | A: | 2.88 |
| K: | 2 in | N: | 5.25 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| LQ: | 5.19 in | F: | 2.13 |
| B: | 5.75 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | I: | 4.34 in |
| BE: | 0.38 in | T: | 1.125 |
| J: | 4 in | AJ: | 5.88 |
| G: | 1.06 | AK: | 4.5 |
| BD: | 5.88 | O: | 3.28 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 0.386 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Assembly: | UF-1 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

