How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | TAP Depth: | 0.69 in |
| A: | 2.88 | LQ: | 5.19 in |
| O: | 3.28 in | J: | 4 in |
| G: | 1.06 | I: | 4.34 in |
| BE: | 0.38 in | AJ: | 5.88 |
| C: | 7.38 in | K: | 2 in |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | AK: | 4.5 |
| D: | 2.94 | B: | 5.75 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| F: | 2.13 |
Technical Specifications
| Center Distance (in): | 2.625 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.37 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Assembly: | UF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

