How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | I: | 4.34 in |
| A: | 2.88 | D: | 2.94 |
| LQ: | 5.19 in | TAP Depth: | 0.69 in |
| AJ: | 5.88 | B: | 5.75 |
| AK: | 4.5 | O: | 3.28 in |
| G: | 1.06 | N: | 5.25 |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| C: | 7.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | F: | 2.13 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.125 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.34 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Motor Frame Size: | 140 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Ratio Range: | 40:1 |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

