How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | J: | 4 in |
| N: | 5.25 | Center Distance (in): | 2.625 in |
| K: | 2 in | O: | 3.28 in |
| TAP Depth: | 0.69 in | LQ: | 5.19 in |
| H-Tap size: | 3/8 - 16 in | D: | 2.94 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 4.34 in | B: | 5.75 |
| AJ: | 5.88 | F: | 2.13 |
| T: | 1.125 | BE: | 0.38 in |
| G: | 1.06 | AK: | 4.5 |
| A: | 2.88 |
Technical Specifications
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Series: | OE Series | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | UF-1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.34 | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

