How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | O: | 3.28 in |
| BD: | 5.88 | I: | 4.34 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| TAP Depth: | 0.69 in | J: | 4 in |
| A: | 2.88 | F: | 2.13 |
| C: | 7.38 in | BE: | 0.38 in |
| T: | 1.125 | K: | 2 in |
| AK: | 4.5 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | LQ: | 5.19 in |
| B: | 5.75 | N: | 5.25 |
| D: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Motor Frame Size: | 140 |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Gear Type: | Worm | Product Line: | OE Series |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

