How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | AJ: | 5.88 |
| B: | 5.75 | K: | 2 in |
| AK: | 4.5 | C: | 7.38 in |
| D: | 2.94 | J: | 4 in |
| BE: | 0.38 in | A: | 2.88 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | BF: | 0.41 |
| I: | 4.34 in | BD: | 5.88 |
| LQ: | 5.19 in | G: | 1.06 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| N: | 5.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | UF-1 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

