How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | N: | 5.25 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| BF: | 0.41 | D: | 2.94 |
| C: | 7.38 in | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| BD: | 5.88 | I: | 4.34 in |
| AJ: | 5.88 | K: | 2 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| B: | 5.75 | LQ: | 5.19 in |
| A: | 2.88 | T: | 1.125 |
| F: | 2.13 |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Product Line: | OE Series | Series: | OE Series |
| Shaft Seal Material: | Viton | Assembly: | UF-1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output RPM: | 233 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

