How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | B: | 5.75 |
| J: | 4 in | TAP Depth: | 0.69 in |
| N: | 5.25 | G: | 1.06 |
| AJ: | 5.88 | LQ: | 5.19 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| D: | 2.94 | A: | 2.88 |
| C: | 7.38 in | T: | 1.125 |
| BD: | 5.88 | K: | 2 in |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| AK: | 4.5 | BE: | 0.38 in |
| O: | 3.28 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Output RPM: | 21.9 | Product Line: | OE Series |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Ratio: | 80:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Series: | OE Series |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | UF-1 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

