How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | A: | 2.88 |
| BD: | 5.88 | TAP Depth: | 0.69 in |
| BF: | 0.41 | B: | 5.75 |
| F: | 2.13 | Center Distance (in): | 2.625 in |
| D: | 2.94 | J: | 4 in |
| T: | 1.125 | LQ: | 5.19 in |
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | I: | 4.34 in |
| BE: | 0.38 in | C: | 7.38 in |
| K: | 2 in | N: | 5.25 |
| O: | 3.28 in |
Technical Specifications
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Motor Frame Size: | 140 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Series: | OE Series |
| Ratio Range: | 80:1 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Service Factor: | 1 | Assembly: | UF-1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

