How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | BE: | 0.38 in |
| C: | 7.38 in | D: | 2.94 |
| I: | 4.34 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | F: | 2.13 |
| K: | 2 in | BD: | 5.88 |
| O: | 3.28 in | N: | 5.25 |
| G: | 1.06 | LQ: | 5.19 in |
| TAP Depth: | 0.69 in | A: | 2.88 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Assembly: | UF-1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.577 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

