How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 2.13 |
| A: | 2.88 | N: | 5.25 |
| C: | 7.38 in | I: | 4.34 in |
| B: | 5.75 | G: | 1.06 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | AK: | 8.5 |
| J: | 4 in | O: | 3.28 in |
| BF: | 0.53 | T: | 1.125 |
| K: | 2 in | AJ: | 7.25 |
| LQ1: | 5.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.92 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Assembly: | UF-1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

