How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | B: | 5.75 |
| LQ1: | 5.62 in | K: | 2 in |
| G: | 1.06 | J: | 4 in |
| F: | 2.13 | N: | 5.25 |
| I: | 4.34 in | D: | 2.94 |
| T: | 1.125 | C: | 7.38 in |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| O: | 3.28 in | BF: | 0.53 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.95 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series | Assembly: | UF-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

