How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| G: | 1.06 | T: | 1.125 |
| AK: | 8.5 | TAP Depth: | 0.69 in |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| B: | 5.75 | A: | 2.88 |
| O: | 3.28 in | N: | 5.25 |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | BF: | 0.53 |
| K: | 2 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | J: | 4 in |
| C: | 7.38 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.65 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | UF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series | Product Type: | Right Angle |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

