How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | TAP Depth: | 0.69 in |
| B: | 5.75 | BF: | 0.53 |
| LQ1: | 5.62 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | BE1: | 0.5 in |
| T: | 1.125 | F: | 2.13 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AJ: | 7.25 | C: | 7.38 in |
| D: | 2.94 | J: | 4 in |
| G: | 1.06 | I: | 4.34 in |
| A: | 2.88 | BD: | 9 |
| K: | 2 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.625 |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.34 | Assembly: | UF-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

