How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| A: | 2.88 | O: | 3.28 in |
| G: | 1.06 | BD: | 9 |
| F: | 2.13 | LQ1: | 5.62 in |
| AJ: | 7.25 | J: | 4 in |
| AK: | 8.5 | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| C: | 7.38 in | T: | 1.125 |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | K: | 2 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output RPM: | 339 | Series: | OE Series |
| Series Code: | OE | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 4.8 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Assembly: | UF-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

