How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | I: | 4.34 in |
| B: | 5.75 | G: | 1.06 |
| AJ: | 7.25 | K: | 2 in |
| T: | 1.125 | BD: | 9 |
| LQ1: | 5.62 in | N: | 5.25 |
| AK: | 8.5 | O: | 3.28 in |
| F: | 2.13 | C: | 7.38 in |
| Center Distance (in): | 2.625 in | A: | 2.88 |
| J: | 4 in | TAP Depth: | 0.69 in |
| D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 180 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Assembly: | UF-1 |
| Input HP @ 1750 RPM: | 4.8 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series: | OE Series | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

