How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | G: | 1.06 |
| F: | 2.13 | B: | 5.75 |
| BF: | 0.53 | N: | 5.25 |
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| T: | 1.125 | D: | 2.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AK: | 8.5 | C: | 7.38 in |
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| AJ: | 7.25 | K: | 2 in |
| A: | 2.88 | O: | 3.28 in |
| LQ1: | 5.62 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.08 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Assembly: | UF-1 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

