How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.94 |
| I: | 4.34 in | AK: | 8.5 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | BE1: | 0.5 in |
| N: | 5.25 | J: | 4 in |
| F: | 2.13 | A: | 2.88 |
| K: | 2 in | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| C: | 7.38 in | LQ1: | 5.62 in |
| B: | 5.75 | TAP Depth: | 0.69 in |
| G: | 1.06 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.08 | Ratio: | 50:1 |
| Service Factor: | 1 | Assembly: | UF-1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series | Series Code: | OE |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

